??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0051-02 - Geometry
Bill of material
MDSL0051-02
MN
Model Number
MDSL0051-02
MP
Mounting Positions
LO
Conduit Hole Position
A
220 mm
AA
28.2 mm
AB
190.6288 mm
AC
155 mm
AE
114 mm
AF
58 mm
B
168 mm
BA
69.85 mm
C
346.55 mm
D
114 mm
G
13 mm
I
25 mm
J
40 mm
H
11.1126 mm
E
95.25 mm
ES
45.5 mm
F2
2F
139.7 mm
NW
N-W
69.85 mm
M
137 mm
O
234 mm
P
218.8043 mm
R
25 mm
S
6.35 mm
T
29.5 mm
U
28.575 mm
V
63.5 mm
XL
134.2296 mm
XN
115 mm