??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TOYO
Description
CGTH3 - Built-in Guidway Slider Cylinder
Bill of material
CGTH3-L2-50-M-TC100-01-N1
MODEL
Model
CGTH3
BSL
Ball Screw Lead
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
mm
Enter value for POS
mm
cm
inch
ft
MCM
Motor Connection Method
C
Controller
CL
Cable Length
KFIOC
Kind Of I/O Cable
WR
L
270.5 mm
A
24 mm
M
1 mm
N
6 mm
P
24 mm
WEIGHT
0.56 kg