??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TOYO
Description
ECH17M-750W - Clean Room Ball Screw Actuator
Bill of material
ECH17M-L5-800-BC-M75-C3
MODEL
Model
ECH17M
BSL
Ball Screw lead
mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MP
Motor Position
MB
Motor Brand
BRAKE
Brake
HS
Home Sensor
LS
Limit Sensor
L
Length of Actuator
1248.5 mm
A
200 mm
M
4 unit
N
12 unit
KG
31.71 kg