??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Turck
Description
8036100 - High-Temperature Resistant Actuator and Sensor Cable, Connection Cable
Bill of material
8036100
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
8036100
DESCSHORT
Short Description
High-Temperature Resistant Actuator and Sensor Cable, Connection Cable
DESCLONG
Long Description
High-Temperature Resistant Actuator and Sensor Cable, Connection Cable, Voltage 250 V, Cable length 5 m, M8 female connector, angled, 4-pin, Sheath material: PTFE, Sheath color: white, Flame-retardant, Resistant to welding sparks, Resistant to chemicals, UV radiation and oils, Resistant to acids and alkaline solutions, LABS free, Resistant to microbes and hydrolysis, Cold and heat-flexible, RoHS-compliant, Protection class IP65, Temperature range of the cable: -190°C…260°C, Cable length: 5.0 m
EAN
4047106005092
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
HT-SWKP4-5/S2430
P2
8005362
P3
AG01240
P6
3.800
CADMODEL
P10
CAD00368
P1
M8-4-K
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink