??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
8039212 - High-Temperature Resistant Actuator and Sensor Cable, Connection Cable
Bill of material
8039212
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
8039212
DESCSHORT
Short Description
High-Temperature Resistant Actuator and Sensor Cable, Connection Cable
DESCLONG
Long Description
High-Temperature Resistant Actuator and Sensor Cable, Connection Cable, Voltage 60 V, Cable length 2 m, M12 female connector, straight, 5-pin, Sheath material: PTFE, Sheath color: white, Flame-retardant, Resistant to welding sparks, Resistant to chemicals, UV radiation and oils, Resistant to acids and alkaline solutions, LABS free, Resistant to microbes and hydrolysis, Cold and heat-flexible, RoHS-compliant, Protection class IP65, Temperature range of the cable: -190°C…260°C, Cable length: 2.0 m
EAN
4047106149468
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
HT-WAK4.5-2/S2430
P2
8012637
P3
AG05302
P4
3.800
CADMODEL
P10
CAD10027
P1
M12A-K
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink