??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Turck
Description
6611904 - Passive Actuator/Sensor Box, M12 × 1, With Homerun Cable, 4-port
Bill of material
6611904
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6611904
DESCSHORT
Short Description
Passive Actuator/Sensor Box, M12 × 1, With Homerun Cable, 4-port
DESCLONG
Long Description
Passive Actuator/Sensor Box, M12 × 1, With Homerun Cable, 4-port, Voltage 30 V, Cable length 2 m, Housing material: Nylon, Housing color: black, Protection class IP67, RoHS-compliant, CE compliant, I/O port (number of pins): 3-pin + PE
EAN
4047101275698
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TB-4M12-4-2/TXL
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink