??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Turck
Description
7030235 - HF Read/Write Head
Bill of material
7030235
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
7030235
DESCSHORT
Short Description
HF Read/Write Head
DESCLONG
Long Description
HF Read/Write Head, Operating voltage 10…30 VDC, Non-flush, Rectangular, height 14 mm, Active face on top, Plastic, PBT-GF30-VO, Powered and operated only via connection to BL ident interface module, M12 × 1 connector, connection only via BL ident extension cable
EAN
4047101206944
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TN-Q14-0.15-RS4.47T
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink