??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Turck
Description
7030513 - UHF Read/Write Device
Bill of material
7030513
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
7030513
DESCSHORT
Short Description
UHF Read/Write Device
DESCLONG
Long Description
UHF Read/Write Device, Operating voltage 12…24 VDC, Non-flush, Rectangular, height 60 mm, Active face in front, Plastic, ABS, Device only suitable for operation in the Republic of Korea/South Korea (KOR) at 917…920.8 MHz
EAN
4047101277012
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TN917-Q175L200-H1147
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink