??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Turck
Description
7030535 - UHF Read/Write Device
Bill of material
7030535
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
7030535
DESCSHORT
Short Description
UHF Read/Write Device
DESCLONG
Long Description
UHF Read/Write Device, Operating voltage 12…24 VDC, Non-flush, Rectangular, height 60 mm, Active face in front, Plastic, ABS, Device only suitable for operation in North America (NA) at 902…928 MHz (USA, Canada, Mexico)
EAN
4047101284003
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TN902-Q120L130-H1147
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink