??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Turck
Description
100000836 - Compact Multiprotocol RFID Module for Ethernet, 4 RFID Channels (HF/UHF) and 8 U
Bill of material
100000836
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100000836
DESCSHORT
Short Description
Compact Multiprotocol RFID Module for Ethernet, 4 RFID Channels (HF/UHF) and 8 U
DESCLONG
Long Description
Compact Multiprotocol RFID Module for Ethernet, 4 RFID Channels (HF/UHF) and 8 Universal Digital Channels, Configurable as PNP Inputs or 2-A Outputs, Cable length 50 m, PROFINET device, EtherNet/IP device or Modbus TCP slave, PROFINET S2 system redundancy, Integrated Ethernet switch, Supports 10 Mbps/100 Mbps, Glass fiber reinforced housing, Shock and vibration tested, Fully potted module electronics, Protection classes IP65, IP67, IP69K, ATEX Zone 2/22, Up to 128 bytes of user data (EtherNet/IP: up to 80 bytes) per read/write cycle per channel and use of fragments with 16 kilobytes of FIFO memory each, Data interface for convenient use of the RFID functions, Continuous HF bus mode with up to 32 HF read/write heads per channel, 4 channels with M12 connection for RFID, 8 universal digital channels, configurable as PNP inputs or 2 A outputs, Programmable ARGEE
EAN
4047101443936
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TBEN-L5-4RFID-8DXP
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink