??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Turck
Description
100005246 - HF Tag
Bill of material
100005246
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100005246
DESCSHORT
Short Description
HF Tag
DESCLONG
Long Description
HF Tag, The tags must undergo adequate stress tests within the proposed temperature processes before deployment., The following stress test was performed on this tag:Cyclic temperature stress: 5 min at -40 °C – 5 min at 90 °CNumber of tested cycles: 100, transition period: 30 secondsContinuous load: 140 °C for 100 hours, This successfully performed test does not imply suitability for a specific application, but merely serves as proof of the basic usability., EEPROM, memory 320 byte, Not for direct mounting on metal
EAN
4047101505931
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TW-R50-B320
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink