??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Turck
Description
6900505 - HF Tag
Bill of material
6900505
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6900505
DESCSHORT
Short Description
HF Tag
DESCLONG
Long Description
HF Tag, The tags must undergo adequate stress tests within the proposed temperature processes before deployment., The following stress test was performed on this tag:Cyclic temperature stress: 5 min at -40 °C – 5 min at 90 °CNumber of tested cycles: 100, transition period: 30 secondsContinuous load: 140 °C for 100 hours, This successfully performed test does not imply suitability for a specific application, but merely serves as proof of the basic usability., FRAM memory 2 kB, Not for direct mounting on metal
EAN
4047101543483
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TW-R20-K2
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink