??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Turck
Description
7030545 - HF Tag
Bill of material
7030545
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
7030545
DESCSHORT
Short Description
HF Tag
DESCLONG
Long Description
HF Tag, Tag for direct mounting on metal, The mounting position (arrow) as well as the alignment of the tag towards the read/write head must be observed under all circumstances in order to achieve a maximum read/write distance, When installed recessed in metal by 1 mm, the write/read distance reduces to 30%, Extended storage temperature range: The tags must undergo adequate stress tests within the proposed temperature processes before deployment., The following stress test was performed on this tag:  Cyclic temperature stress: 5 min. at 20 °C – 5 min. at 160 °C.Number of tested cycles: 100TThis successfully performed test does not imply suitability for a specific high-temperature application, but merely serves as proof of the basic usability., EEPROM, memory 146 byte, For direct mounting on metal
EAN
4047101291438
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TW-R10-M-B146
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink