??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Turck
Description
6900403 - Accessories, Mounting Kit
Bill of material
6900403
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6900403
DESCSHORT
Short Description
Accessories, Mounting Kit
DESCLONG
Long Description
Accessories, Mounting Kit, Mounting kit for larger rotary actuators:, Ø spacer plate and snap ring: max. 110 mm, Hole pattern on flange surface: 30 x 130 mm, Connection shaft (shaft extension) height: 50 mm/Ø: max. 75 mm, Included in delivery:, 1 spacer plate 50 mm (POM), 1 spacer ring Ø 20 mm (PP-GF30), Mounting the spacer plate:, 2 cylinder screws M5 x 12 [DIN 912‐A2], 2 cylinder screws M5 × 65 [DIN 912-A2], 4 lock washers A5 [DIN 137-A2], Mounting the puck with spacer ring:, 1 countersunk screw M6 × 45 [DIN 7991-A2], The spacer ring has a 4 x 4 mm cross-shaped notch allowing the actuator to be mounted offset by 90°, suited for crosswise-mounted drives.
EAN
4047101112795
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BTS-DSU35-Z07
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink