??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Turck
Description
9910413 - Accessories, Thermowell, For Temperature Sensors
Bill of material
9910413
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
9910413
DESCSHORT
Short Description
Accessories, Thermowell, For Temperature Sensors
DESCLONG
Long Description
Accessories, Thermowell, For Temperature Sensors, Thermowell for mounting temperature probes, End tip diameter 3 mm, Process connection G1/8" male thread, Immersion depth 50 mm
EAN
4047101544411
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
THW-3-G1/8-A4-L050
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink