??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Turck
Description
100000977 - Capacitive Sensor
Bill of material
100000977
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100000977
DESCSHORT
Short Description
Capacitive Sensor
DESCLONG
Long Description
Capacitive Sensor, Rated switching distance 10 mm, Flush, Cable length 7 m, Rectangular, height 5.5 mm, Large active face, marked for correct installation, Plastic, PP, Fine adjustment via potentiometer, DC 3-wire, 10…30 VDC, NO contact, NPN output, Cable connection
EAN
4047101446197
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BC10-QF5.5-AN6X2 7M
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink