??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Turck
Description
2502124 - Capacitive Sensor
Bill of material
2502124
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
2502124
DESCSHORT
Short Description
Capacitive Sensor
DESCLONG
Long Description
Capacitive Sensor, Rated switching distance 22.5 mm, Flush, Cable length 2 m, Smooth barrel, Ø 34mm, Plastic, PBT‐GF30‐V0, Fine adjustment via potentiometer, DC 4-wire, 10…65 VDC, Complementary contact, PNP output, Cable connection
EAN
4047101088816
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BC15-K34-VP4X
DF
Diameter of front cap
34 mm
THR
CAD parameter 6 (copy of SM construction)
Glattrohr
DGL
Design
34 mm
ANS
CAD parameter 8
Kabel
LED
Number of LED holes
1
EKT
Type of end cap
6
DK
External Diameter of the Cable
5.200 mm
LF
Length of front cap
0 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink