??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Turck
Description
100016340 - Absolute Rotary Encoder - Single-Turn, Industrial Line
Bill of material
100016340
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100016340
DESCSHORT
Short Description
Absolute Rotary Encoder - Single-Turn, Industrial Line
DESCLONG
Long Description
Absolute Rotary Encoder - Single-Turn, Industrial Line, Operating voltage 10…30 VDC, Clamping flange, Ø 36 mm, Solid shaft, Ø 10 mm × 20 mm, Magnetic measuring principle, Shaft material: stainless steel, Protection class IP67 on housing and shaft side, ‐40…+85 °C, Max. 4000 rpm (continuous operation 2000 rpm), 10…30 VDC, SSI, gray, M12 × 1 male connector, 8-pin, 360° resolved in 13 bit (8192 positions)
EAN
4047101545357
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
RES-182S10C-3C13B-H1181
WL
Shaft Length L [mm]
20
GG
CAD parameter 11
RES_REM Mag36
FA
CAD parameter 9
Klemmflansch
WD
Shaft diameter D [mm]
10
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink