??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Turck
Description
100016343 - Absolute Rotary Encoder - Single-Turn, Industrial Line
Bill of material
100016343
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100016343
DESCSHORT
Short Description
Absolute Rotary Encoder - Single-Turn, Industrial Line
DESCLONG
Long Description
Absolute Rotary Encoder - Single-Turn, Industrial Line, Operating voltage 10…30 VDC, Synchro flange, Ø 36 mm, Solid shaft, Ø 8 mm × 15 mm, Magnetic measuring principle, Shaft material: stainless steel, Protection class IP67 on housing and shaft side, ‐40…+85 °C, Max. 4000 rpm (continuous operation 2000 rpm), 10…30 VDC, SSI, gray, M12 × 1 male connector, 8-pin, 360° resolved in 13 bit (8192 positions)
EAN
4047101545326
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
RES-182S8S-3C13B-H1181
WL
Shaft Length L [mm]
15
GG
CAD parameter 11
RES_REM Mag36
FA
CAD parameter 9
Synchroflansch
WD
Shaft diameter D [mm]
8
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink