??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Turck
Description
100035519 - Flow Monitoring, Immersion Sensor without Integrated Processor
Bill of material
100035519
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100035519
DESCSHORT
Short Description
Flow Monitoring, Immersion Sensor without Integrated Processor
DESCLONG
Long Description
Flow Monitoring, Immersion Sensor without Integrated Processor, Immersion sensor, Ex sensor for liquid media, Calorimetric functionality, Adjustment via Ex signal processor, Status displayed via signal processor, Acceptance test certificate 3.1. acc. to EN 10204, Intrinsically safe Ex ib IIC T6…T3, for use in Zone 1, M12 × 1 connector device, 4-wire connection to an Ex signal processor, ATEX category II 2 G, Ex zone 1, ATEX category II 2 D, Ex zone 21
EAN
4047101588354
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FCS-GL1/2A4-NAEX-H1141/D024
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink