??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Turck
Description
6870019 - Flow Monitoring, Immersion Sensor with Integrated Processor
Bill of material
6870019
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6870019
DESCSHORT
Short Description
Flow Monitoring, Immersion Sensor with Integrated Processor
DESCLONG
Long Description
Flow Monitoring, Immersion Sensor with Integrated Processor, Operating voltage 19.2…28.8 VDC, Immersion sensor, Sensor for liquid media, Calorimetric principle, Adjustment via potentiometer, Status indicated via LED chain, Protective insulation acc. to DIN 57106 part 1/VDE 0106, part 1 The protective insulation prevents excessive touch voltages on the device surface as against the earth potential., DC 3-wire, 19.2…28.8 VDC, NO contact, PNP output, Connector device, M12 × 1
EAN
4047101171518
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FCS-G1/2A4-AP8X-H1141/D030
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink