??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Turck
Description
6870026 - Flow Monitoring, Immersion Sensor with Integrated Processor
Bill of material
6870026
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6870026
DESCSHORT
Short Description
Flow Monitoring, Immersion Sensor with Integrated Processor
DESCLONG
Long Description
Flow Monitoring, Immersion Sensor with Integrated Processor, Operating voltage 19.2…28.8 VDC, Immersion sensor, Cable length 2 m, Sensor for liquid media, Calorimetric principle, Adjustment via potentiometer, Status indicated via LED chain, 3‐wire DC, 21…26 VDC, NO contact, PNP output, Cable device
EAN
4047101171587
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FCS-G1/2A4P-AP8X/L120
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink