??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Turck
Description
6870349 - Flow Monitoring, Immersion Sensor without Integrated Processor
Bill of material
6870349
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6870349
DESCSHORT
Short Description
Flow Monitoring, Immersion Sensor without Integrated Processor
DESCLONG
Long Description
Flow Monitoring, Immersion Sensor without Integrated Processor, Immersion sensor, Cable length 2 m, Ex sensor for gaseous media, Calorimetric functionality, Adjustment via Ex signal processor, Status indicated via LED chain on signal processor, Cable device, 4-wire connection to an Ex0 processor, ATEX category II 1/2 G, Ex-zone 0, ATEX category II 1 D, Ex zone 20
EAN
4047101173130
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FCS-GL1/2A4-NAEX0/A
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink