??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Turck
Description
6870355 - Flow Monitoring, Immersion Sensor without Integrated Processor
Bill of material
6870355
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6870355
DESCSHORT
Short Description
Flow Monitoring, Immersion Sensor without Integrated Processor
DESCLONG
Long Description
Flow Monitoring, Immersion Sensor without Integrated Processor, Immersion sensor, Cable length 2 m, Ex sensor for liquid media, Calorimetric functionality, Adjustment via Ex signal processor, Status indicated via LED chain on signal processor, Sensor made of Hastelloy C4, Sensor length 65 mm, Cable device, 4-wire connection to an Ex0 processor, ATEX category II 1/2 G, Ex-zone 0, ATEX category II 1 D, Ex zone 20
EAN
4047101173192
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FCS-G1/2HC4-NAEX0/L065
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink