??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Turck
Description
6870458 - Flow Monitoring, Immersion Sensor with Integrated Processor
Bill of material
6870458
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6870458
DESCSHORT
Short Description
Flow Monitoring, Immersion Sensor with Integrated Processor
DESCLONG
Long Description
Flow Monitoring, Immersion Sensor with Integrated Processor, Operating voltage 195…264 VAC, Immersion sensor, Cable length 2 m, Sensor for gaseous media, Calorimetric principle, Adjustments via potentiometer, AC 5-wire, 195…264 VAC, Changeover contact, relay output, Cable device
EAN
4047101174106
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FCS-GL1/2A2P-VRX/230VAC/A
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink