??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Turck
Description
6870624 - Flow Monitoring, Inline Sensor with Integrated Processor
Bill of material
6870624
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6870624
DESCSHORT
Short Description
Flow Monitoring, Inline Sensor with Integrated Processor
DESCLONG
Long Description
Flow Monitoring, Inline Sensor with Integrated Processor, Operating voltage 21.6…26.4 VDC, Inline sensor, Flow sensor for liquid media, Calorimetric principle, Adjustment via potentiometer, LED band, Operating range 0.1…6 l/min, Sensor, stainless steel A4 (1.4404), Mechanical Connection: Tri-Clamp, Temperature range: ‐20…80 °C, DC 3-wire, 21.6…26.4 VDC, 4…20 mA analog output, Connector device, M12 × 1
EAN
4047101174434
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FCI-34D10A4P-LIX-H1141
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink