??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Turck
Description
6870724 - Flow Monitoring, Immersion Sensor with Integrated Processor
Bill of material
6870724
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6870724
DESCSHORT
Short Description
Flow Monitoring, Immersion Sensor with Integrated Processor
DESCLONG
Long Description
Flow Monitoring, Immersion Sensor with Integrated Processor, Operating voltage 195…264 VAC, Immersion sensor, Cable length 2 m, Sensor for gaseous media, Calorimetric principle, Adjustments via potentiometer, Sensor length 115 mm, AC 5-wire, 195…264 VAC, Changeover contact, relay output, Cable device
EAN
4047101175240
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FCS-HA2P-VRX/230VAC/AL115
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink