??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Turck
Description
6871041 - Flow Monitoring, Immersion Sensor with Integrated Processor
Bill of material
6871041
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6871041
DESCSHORT
Short Description
Flow Monitoring, Immersion Sensor with Integrated Processor
DESCLONG
Long Description
Flow Monitoring, Immersion Sensor with Integrated Processor, Operating voltage 19.2…28.8 VDC, Immersion sensor, Sensor only for water, Calorimetric principle, Adjustments via potentiometer, Status indicated via LED band, With linearized analog output, DC 3-wire, 19.2…28.8 VDC, 4…20 mA analog output, Connector device, M12 × 1
EAN
4047101175660
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FCS-N1/2A4P-LIX-H1141
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink