??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Turck
Description
6872044 - Flow Monitoring, Immersion Sensor without Integrated Processor
Bill of material
6872044
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6872044
DESCSHORT
Short Description
Flow Monitoring, Immersion Sensor without Integrated Processor
DESCLONG
Long Description
Flow Monitoring, Immersion Sensor without Integrated Processor, Immersion sensor, Cable length 2 m, Sensor for liquid media, Calorimetric functionality, Adjustment via signal processor, Status indicated via LED chain on signal processor, Temperature range: +10…+120 °C, Mechanical Connection: Varivent, Cable device, 4‐wire connection to the processor
EAN
4047101176452
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FCS-68A4-NA/D003
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink