??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Turck
Description
100020901 - Dynamic Inclinometer
Bill of material
100020901
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100020901
DESCSHORT
Short Description
Dynamic Inclinometer
DESCLONG
Long Description
Dynamic Inclinometer, Operating voltage 18…30 VDC, Rectangular, plastic, Ultem, Status displayed via LED, Angle detection via two axes with ±85 ° measuring range, Temperature detection from -40 °C to 85 °C, High protection class IP68/IP69K, Protected against salt spray and rapid temperature change, 18…30 VDC, M12 × 1 connector, 4-pin, Communication via IO-Link
EAN
4047101527667
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
B2NF85H-QR20-IOLX3-H1141
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink