??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1534038 - Inclinometer, With Increased Temperature Range
Bill of material
1534038
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
1534038
DESCSHORT
Short Description
Inclinometer, With Increased Temperature Range
DESCLONG
Long Description
Inclinometer, With Increased Temperature Range, Operating voltage 10…30 VDC, Plastic, PC, Zero point calibration +/‐ 15°, Two analog outputs, M12 x 1 male connector
EAN
4047101200362
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
B2N60H-Q20L60-2LU3-H1151/S97
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink