??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Turck
Description
1534069 - Inclinometer
Bill of material
1534069
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1534069
DESCSHORT
Short Description
Inclinometer
DESCLONG
Long Description
Inclinometer, Operating voltage 10…30 VDC, Vertical, Rectangular, plastic, PC, Compact housing, Connection via M12 × 1 male, Response time 0.1 s, 10…30 VDC, Two counter-running 0.1 … 4.9 V analog outputs improve machine safety through redundancy
EAN
4047101266207
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
B1N360V-Q20L60-2LU3-H1151
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink