??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Turck
Description
1534116 - Inclinometer
Bill of material
1534116
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1534116
DESCSHORT
Short Description
Inclinometer
DESCLONG
Long Description
Inclinometer, Operating voltage 15…30 VDC, Rectangular, plastic, PA12-GF30, Status display via LEDs, Parameterizable filter functions for different applications, Parameterizable via teach pin, Acceleration function ± 2 g, measuring range parameterizable, 15…30 VDC, Analog output, Programmable current and voltage output functions, Factory setting 4…20 mA, All functions programmable via IO-Link/PACTware, Programmable NC/NO switch functions, available as NPN or PNP version, Process value for x and y-axis in the 16-bit IO-Link telegram, M12 × 1 connector, 8-pin, Adapter cable RKC8.301T-1.5-RSC4T/TXL320 required for IO-Link communication
EAN
4047101281996
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
B2N360-Q42-E2LIUPN8X2-H1181
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink