??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1515503 - Inductive Sensor, With Extended Switching Distance
Bill of material
1515503
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
1515503
DESCSHORT
Short Description
Inductive Sensor, With Extended Switching Distance
DESCLONG
Long Description
Inductive Sensor, With Extended Switching Distance, Operating voltage 10…65 VDC, Rated switching distance 100 mm, Non-flush, Rectangular, height 60 mm, Plastic, PBT‐GF30‐V0, Factor 1 for all metals, Increased switching distance, Protection class IP68, Resistant to magnetic fields, Extended temperature range, Auto-compensation protects against pre-damping, One-sided fitting possible, DC 4-wire, 10…65 VDC, Changeover contact, NPN output, Terminal chamber
EAN
4047101071061
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
NI100U-K90SR-VN4X2
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink