??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Turck
Description
1580901 - Inductive Sensor
Bill of material
1580901
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1580901
DESCSHORT
Short Description
Inductive Sensor
DESCLONG
Long Description
Inductive Sensor, Operating voltage 10…65 VDC, Rated switching distance 8 mm, Non-flush, Threaded barrel, M12 x 1, Stainless steel, 1.4301, Factor 1 for all metals, Protection class IP68, Resistant to magnetic fields, Extended temperature range, High switching frequency, DC 4-wire, 10…65 VDC, Changeover contact, PNP output, Terminal chamber
EAN
4047101125047
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
NI8U-EG12SK-VP4X
DF
Diameter of front cap
10 mm
THR
CAD parameter 6 (copy of SM construction)
Gewinderohr
LG
Thread length
30 mm
DGL
Design
M12 x 1
HNT
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M12x1
MUT
Number of housing nuts
2
LWT
Type of lock washers
DIN6797 J13
SCH
Number of lock washers
2
ANS
CAD parameter 8
Klemmenraum
LED
Number of LED holes
1
KLT
Type of terminal chamber
SK 12
LF
Length of front cap
10 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink