??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1584011 - Inductive Sensor, For Use in Vehicle Board Nets
Bill of material
1584011
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
1584011
DESCSHORT
Short Description
Inductive Sensor, For Use in Vehicle Board Nets
DESCLONG
Long Description
Inductive Sensor, For Use in Vehicle Board Nets, Operating voltage 8.6…65 VDC, Rated switching distance 8 mm, Flush, Cable length 2 m, Threaded barrel, M18 x 1, Stainless steel, 1.4301, For vehicle board nets, 12 V and 24 V, Increased interference immunity 100 V/m radiated acc. ISO 11452-4 and 100 mA BCI acc. to ISO 11452-2, Load-dump protection acc. to DIN ISO 7637-2 (SAE J 113-11), Extended temperature range, High protection class IP68/IP69K, Protection against salt spray and rapid temperature change, Laser engraved label, permanently legible, DC 3-wire, 8.4…65 VDC, NO contact, PNP output, Cable connection, E1 type approval from German federal office for motor vehicles
EAN
4047101201161
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI8-EM18-AP45XLD
DF
Diameter of front cap
16.700 mm
THR
CAD parameter 6 (copy of SM construction)
Gewinderohr
LG
Thread length
45 mm
DGL
Design
M18 x 1
HNT
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M18x1
MUT
Number of housing nuts
2
LWT
Type of lock washers
0
SCH
Number of lock washers
0
ANS
CAD parameter 8
Kabel
LSA
Length of connector adapter
5 mm
DSA
Diameter of connector adapter
16.700 mm
LED
Number of LED holes
1
EKT
Type of end cap
2
DK
External Diameter of the Cable
5.200 mm
LF
Length of front cap
0 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink