??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1602411 - Signal Processor, For Inductive Sensor up to 250 °C
Bill of material
1602411
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
1602411
DESCSHORT
Short Description
Signal Processor, For Inductive Sensor up to 250 °C
DESCLONG
Long Description
Signal Processor, For Inductive Sensor up to 250 °C, Operating voltage 10…30 VDC, Threaded barrel, M30 x 1.5, Stainless steel, 1.4571, For temperatures up to +70 °C, Functions only with Ni25‐CQ40…and Ni40‐CQ80…, DC 3-wire, 10…30 VDC, NO contact, PNP output, M12 x 1 male connector
EAN
4047101170160
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
EM30-AP6X2-H1141/S1102
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink