??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1608905 - Inductive Sensor
Bill of material
1608905
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
1608905
DESCSHORT
Short Description
Inductive Sensor
DESCLONG
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 5 mm, Flush, Rectangular, height 8 mm, Active face on top, Metal, Zamak, nickel-plated, Factor 1 for all metals, Protection class IP68, Resistant to magnetic fields, Extended temperature range, High switching frequency, DC 3-wire, 10…30 VDC, NO contact, PNP output, Male connector M8 × 1/Ø 8 mm
EAN
4047101146929
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI5U-Q08-AP6X2-V2131
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink