??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Turck
Description
1609364 - Inductive Sensor, With Extended Switching Distance
Bill of material
1609364
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1609364
DESCSHORT
Short Description
Inductive Sensor, With Extended Switching Distance
DESCLONG
Long Description
Inductive Sensor, With Extended Switching Distance, Operating voltage 10…30 VDC, Rated switching distance 5 mm, Non-flush, Cable length 2 m, Rectangular, height 10.2 mm, Active face, lateral, Cable outlet to all sides, Plastic, PP-GF20, Factor 1 for all metals, Increased switching distance, Protection class IP68, Resistant to magnetic fields, Auto-compensation protects against pre-damping, Flush mounted installation on up to 4 sides, DC 3-wire, 10…30 VDC, NO contact, PNP output, Cable connection
EAN
4047101001006
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
NI5U-Q10S-AP6X
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink