??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1650022 - Inductive Sensor, For Rotary Actuators
Bill of material
1650022
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
1650022
DESCSHORT
Short Description
Inductive Sensor, For Rotary Actuators
DESCLONG
Long Description
Inductive Sensor, For Rotary Actuators, Operating voltage 10…30 VDC, Rated switching distance 4 mm, Non-flush, Cable length 2 m, Rectangular, housing DS20, Plastic, PBT‐GF30‐VO, Two switching outputs for monitoring the position of rotary actuators, Mounting on all standard actuators, 2 x NO contact, PNP output, DC 4-wire, 10…30 VDC, Cable connection
EAN
4047101081688
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
NI4-DS20-2AP6X2
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink