??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1688003 - Inductive Sensor, For High Pressures
Bill of material
1688003
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
1688003
DESCSHORT
Short Description
Inductive Sensor, For High Pressures
DESCLONG
Long Description
Inductive Sensor, For High Pressures, Operating voltage 10…30 VDC, Rated switching distance 2 mm, Flush, Cable length 2 m, Threaded barrel, M18 x 1, Stainless steel, 1.4305, Admissible pressure static/dynamic 500/350 bar, DC 3-wire, 10…30 VDC, NO contact, PNP output, Cable connection
EAN
4047101084580
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BID2-G180-AP6/S212
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink