??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4256220 - Inductive Sensor
Bill of material
4256220
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
4256220
DESCSHORT
Short Description
Inductive Sensor
DESCLONG
Long Description
Inductive Sensor, Operating voltage 20…250 VAC / 10…300 VDC, Rated switching distance 10 mm, Flush, Cable length 2 m, Rectangular, height 14 mm, Active face on top, Plastic, PBT‐GF30‐V0, AC 2-wire, 20…250 VAC, DC 2-wire, 10…300 VDC, NO contact, Cable connection
EAN
4047101093858
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI10-Q14-ADZ32X2
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink