??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Turck
Description
4300101 - Inductive coupler, Primary Side
Bill of material
4300101
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
4300101
DESCSHORT
Short Description
Inductive coupler, Primary Side
DESCLONG
Long Description
Inductive coupler, Primary Side, Non-flush, Threaded barrel, M30 x 1.5, Chrome-plated brass, DC 4-wire, 24 VDC, 2 x PNP output, Male, M12 x 1, IO-Link transmission
EAN
4047101317084
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
NICP-M30-IOL2P8X-H1141
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink