??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Turck
Description
4600540 - Inductive Sensor
Bill of material
4600540
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
4600540
DESCSHORT
Short Description
Inductive Sensor
DESCLONG
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 1.5 mm, Flush, Threaded barrel, M8 x 1, Stainless steel, 1.4427 SO, Factor 1 for all metals, Protection class IP68, Resistant to magnetic fields, Extended temperature range, High switching frequency, DC 3-wire, 10…30 VDC, NO contact, PNP output, M12 x 1 male connector
EAN
4047101151008
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI1.5U-EG08-AP6X-H1341
DF
Diameter of front cap
6.400 mm
THR
CAD parameter 6 (copy of SM construction)
Gewinderohr
LG
Thread length
40 mm
DGL
Design
M8 x 1
HNT
CAD parameter 7 (copy of SM housing_nut_type)
DIN439B M8x1
MUT
Number of housing nuts
2
LWT
Type of lock washers
DIN6798A M8a
SCH
Number of lock washers
2
ANS
CAD parameter 8
Steckverbinder
LSA
Length of connector adapter
8.500 mm
DSA
Diameter of connector adapter
10.800 mm
LS
Length of connector
8.500 mm
GEWS
CAD parameter 10
M12 x 1
LED
Number of LED holes
4
KTP
Number of pins
4
LF
Length of front cap
0.400 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink