??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Turck
Description
4602260 - Inductive Sensor
Bill of material
4602260
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
4602260
DESCSHORT
Short Description
Inductive Sensor
DESCLONG
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 1.5 mm, Flush, M8 × 1 threaded barrel, Stainless steel, 1.4305 (AISI 303), DC 3-wire, 10…30 VDC, NO contact, PNP output, M12 x 1 male connector
EAN
4047101152654
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI1.5-EG08-AP6X-H1341
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink