??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Turck
Description
4614513 - Inductive Sensor, With Increased Temperature Range
Bill of material
4614513
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
4614513
DESCSHORT
Short Description
Inductive Sensor, With Increased Temperature Range
DESCLONG
Long Description
Inductive Sensor, With Increased Temperature Range, Operating voltage 10…30 VDC, Rated switching distance 10 mm, Flush, Cable length 2 m, Threaded barrel, M30 x 1.5, Stainless steel, 1.4571, Temperatures up to +160 °C, DC 3-wire, 10…30 VDC, NO contact, PNP output, Cable connection
EAN
4047101170504
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI10-EM30-AP6/S907
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink