??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Turck
Description
100001317 - Inductive Linear Position Sensor
Bill of material
100001317
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100001317
DESCSHORT
Short Description
Inductive Linear Position Sensor
DESCLONG
Long Description
Inductive Linear Position Sensor, Operating voltage 15…30 VDC, Measuring range 1250 mm, Rectangular, aluminium / plastic, Versatile mounting possibilities, Measuring range displayed via LED, Immune to electromagnetic interference, Extremely short blind zones, Resolution, 16-bit, 4-wire, 15…30 VDC, Analog output, Programmable measuring range, 0…10 V and 4…20 mA, improved machine safety possible through redundancy, M12 × 1 connector, 5-pin
EAN
4047101451153
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
LI1250P0-Q25LM0-ELIU5X3-H1151
L
Housing length
1308 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink