??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Turck
Description
100002125 - Pressure-Resistant Linear Position Sensor, Analog
Bill of material
100002125
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100002125
DESCSHORT
Short Description
Pressure-Resistant Linear Position Sensor, Analog
DESCLONG
Long Description
Pressure-Resistant Linear Position Sensor, Analog, Operating voltage 8…30 VDC, Measuring range 700 mm, Suited for hydraulic cylinders, Embedded housing design, The sensor is pressure resistant up to 340 bar (permanent), 680 bar (short-term), Adjustable measuring range, Analog output 0.5…4.5 V, 0.25 m cable with M12 male connector
EAN
4047101458831
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
LTE700M-HT10-LU10-P-0.25-H1151
L
Housing length
826.500
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink