??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Turck
Description
100044398 - Pressure-Resistant Linear Position Sensor, SSI
Bill of material
100044398
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100044398
DESCSHORT
Short Description
Pressure-Resistant Linear Position Sensor, SSI
DESCLONG
Long Description
Pressure-Resistant Linear Position Sensor, SSI, Operating voltage 7…30 VDC, Measuring range 850 mm, Suited for hydraulic cylinders, The sensor is pressure resistant up to 340 bar (permanent), 680 bar (short-term), Shock-proof up to 100g, Status displayed via 3 color LED, Resolution 0,005 mm, Operating temperature rod -40 °C…+105 °C, Operating temperature electronics -40 °C…+85 °C, Protection class IP68, 7…30 V DC power supply, SSI - output, gray coded, 25 bit, M12 x 1 connector
EAN
4047101623901
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
LTX850M-F10-SSI2-GSF1-X3-H1161
L
Housing length
1045.600
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink