??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Turck
Description
100001904 - Magnetic Field Sensor, For Pneumatic Cylinders
Bill of material
100001904
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100001904
DESCSHORT
Short Description
Magnetic Field Sensor, For Pneumatic Cylinders
DESCLONG
Long Description
Magnetic Field Sensor, For Pneumatic Cylinders, Operating voltage 11…30 VDC, Cable length 2 m, For SMC C-groove cylinders without mounting accessories, One-hand mounting possible, Stable mounting, Magneto-resistive sensor, DC 3-wire, 11…30 VDC, NO contact, PNP output, Cable connection
EAN
4047101454093
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BIM-UNC-AP6X
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink